??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1500.300 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1500. - Base Plates
Bill of material
1500.300 Base Plate
BESTNR
Ref. No.
1500.300
B1XL1
400x500 mm
H
40±0.02 mm
D1
12 mm
D2
Thread
M12
A
150 mm
B2
- mm
B3
150 mm
C
50 mm
L2
- mm
L3
200 mm
Y
12
N
4
AL
Number of hole rows
8x10
G
Weight
54000 g
SYSTEM
System
L12
Embedded user actions